SLVUCA1 November 2021 TPS7H1210-SEP
Figure 7-1 TPS7H1210EVM (LP055B) SchematicThe TPS7H1210EVM schematic has a placeholder for use of a feed forward capacitance C1. Caution is encouraged when using a feed-forward (CFF) with the TPS7H1210-SEP device. While a feed-forward capacitor can provide some improvements in PSRR at certain frequencies, it also has additional risks. Specifically, a feed-forward capacitor can cause the FB pin to go to positive during shutdown, thus damaging the device. See Pros and Cons of Using a Feed-Forward Capacitor with a Low Dropout Regulator application report for additional information.
| Designator | Qty | Value | Description | Package-Ref | PartNumber | Manufacturer |
|---|---|---|---|---|---|---|
| !PCB1 | 1 | Printed Circuit Board | LP055 | Any | ||
| C2, C8, C9, C10, C11, C12 | 6 | 10uF | CAP, CERM, 10 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 1206 | 1206 | CGA5L1X7R1H106K160AE | TDK |
| C3 | 1 | 1uF | CAP, CERM, 1 uF, 50 V, +/- 10%, X7R, 0805 | 805 | C0805C105K5RACTU | Kemet |
| C4, C6, C14 | 3 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 5%, X7R, 0805 | 805 | C0805C104J5RACTU | Kemet |
| C7 | 1 | 0.01uF | CAP, CERM, 0.01 uF, 50 V, +/- 20%, X7R, 0805 | 805 | C0805C103M5RACTU | Kemet |
| H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
| H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |
| J1, J2, J6, J7 | 4 | Standard Banana Jack, Uninsulated, 8.9mm | Keystone575-8 | 575-8 | Keystone | |
| J3 | 1 | Header, 100mil, 3x1, Tin, TH | Header, 3 PIN, 100mil, Tin | PEC03SAAN | Sullins Connector Solutions | |
| J4, J5 | 2 | SMA, 50 Ohm, Gold, TH | SMA, TH | 32K101-400L5 | Rosenberger | |
| R1 | 1 | 0 | RES, 0, 1%, 0.5 W, AEC-Q200 Grade 0, 1210 | 1210 | CRCW12100000Z0EA | Vishay-Dale |
| R2 | 1 | 34.0k | RES, 34.0 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 805 | ERJ-6ENF3402V | Panasonic |
| R3 | 1 | 102k | RES, 102 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 805 | ERJ-6ENF1023V | Panasonic |
| R4 | 1 | 10.5k | RES, 10.5 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 805 | ERJ-6ENF1052V | Panasonic |
| R5 | 1 | 68k | RES, 68 k, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 | 805 | ERJ-6GEYJ683V | Panasonic |
| TP1, TP2, TP3 | 3 | Test Point, Multipurpose, Red, TH | Red Multipurpose Testpoint | 5010 | Keystone | |
| TP4, TP5 | 2 | Test Point, Multipurpose, Black, TH | Black Multipurpose Testpoint | 5011 | Keystone | |
| TP5, TP6 | 2 | Test Point, Multipurpose, Yellow, TH | Yellow Multipurpose Testpoint | 5014 | Keystone | |
| U1 | 1 | 16.5-V, 1-A, Negative Linear Regulator in Space Enhanced Plastic | VQFN20 | TPS7H1210MRGWSEP | Texas Instruments | |
| C1 | 0 | 0.01uF | CAP, CERM, 0.01 uF, 50 V, +/- 20%, X7R, 0805 | 805 | C0805C103M5RACTU | Kemet |
| C5, C13 | 0 | 47uF | CAP, TA, 47 uF, 35 V, +/- 20%, 0.9 ohm, AEC-Q200 Grade 1, SMD | 7343-43 | TAJE476M035RNJ | AVX |
| FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A |