SLVUCA1 November 2021 TPS7H1210-SEP
There are five test points on the EVM. Table 2-1 shows the connection and function for each test point.
| TEST POINT | CONNECTION | FUNCTION |
|---|---|---|
| TP1 | VIN | Provides access to the negative input voltage (VIN). |
| TP2 | VOUT | Provides access to the negative output voltage (VOUT) prior to R1 0-Ω resistor. R1 may be removed and replaced with wire, or precision resistor for current measurement. |
| TP3 | VOUT | Provides access to negative output voltage (VOUT). |
| TP4 | GND | Provides access to ground plane (GND) near VIN plane. |
| TP5 | GND | Provides access to ground plane (GND) near VOUT plane. |