SLVUC11 April   2021

 

  1.   1
  2.   2
  3.   3
    1.     4
    2.     5
    3.     6
  4.   7
    1.     8
      1.      9
      2.      10
      3.      11
      4.      12
    2.     13
      1.      14
      2.      15
    3.     16
      1.      17
      2.      18
    4.     19
    5.     20
    6.     21
    7.     22
  5.   23
  6.   24
  7.   25
  8.   26
    1.     27
    2.     28
  9.   29
    1.     30
    2.     31
    3.     32
    4.     33
    5.     34
    6.     35
    7.     36
    8.     37
    9.     38
  10.   39
    1.     40
    2.     41
    3.     42
    4.     43
    5.     44
    6.     45
    7.     46
    8.     47
    9.     48
    10.     49
    11.     50
  11.   51
  12.   52
  13.   53

External Power Supply Operation

  • DP83561EVM External Power
    • Remove shunt at J23 to disconnect VDDA1P8 LDO
    • Remove shunt at J20 to disconnect VDDA2P5 LDO
    • Remove shunt at P2 to disconnect VDDIO LDO
    • Remove shunt at J24 to disconnect VDD1P1 LDO

    • Remove shunt at J21 header
    • Connect 1.1V to VDD1P1 on J17
    • Connect 1.8V to VDDA1P8 on J15 (triple supply mode only)
    • Connect 2.5V to VDDA2P5 on J17

    • Connect 1.8-V, 2.5-V, or 3.3-V to VDDIO on J17 and place corresponding strap selection shunts
    • Connect ground to GND on J17