SLVUBZ6 August 2020 – MONTH
| DESIGNATOR | QUANTITY | VALUE | DESCRIPTION | PACKAGE REFERENCE | PART NUMBER | MANUFACTURER |
|---|---|---|---|---|---|---|
| !PCB | 1 | Printed Circuit Board | LP034A | Any | ||
| C1 | 1 | 0.1uF | CAP, CERM, 0.1 µF, 100 V,+/- 10%, X8L, AEC-Q200 Grade 0, 0603 | 0603 | GCJ188L8EL104KA07D | MuRata |
| C4, C11 | 2 | 0.033uF | CAP, CERM, 0.033 uF, 100 V, +/- 10%, X7S, AEC-Q200 Grade 1, 0603 | 0603 | CGA3E3X7S2A333K080AB | TDK |
| C5, C6, C10, C12 | 4 | 0.01uF | CAP, CERM, 0.01 uF, 6.3 V, +/- 10%, X7R, 0603 | 0603 | GRM188R70J103KA01D | MuRata |
| C7, C13 | 2 | 1uF | CAP, CERM, 1 uF, 50 V, +/- 10%, X7R, 0603 | 0603 | UMK107AB7105KA-T | Taiyo Yuden |
| FID1, FID2, FID3 | 3 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
| H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
| H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |
| H9, H10, H11, H12 | 4 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | Transparent Bumpon | SJ-5303 (CLEAR) | 3M | |
| J1, J2, J3, J4, J11 | 5 | Header, 100mil, 2x1, Gold, TH | 2x1 Header | TSW-102-07-G-S | Samtec | |
| J5, J6 | 2 | Header, 100mil, 3x1, Gold, TH | 3x1 Header | TSW-103-07-G-S | Samtec | |
| J7, J10 | 2 | Header, 100mil, 4x2, Gold, TH | 4x2 Header | TSW-104-07-G-D | Samtec | |
| J8, J9 | 2 | Header, 2.54mm, 3x2, Gold, TH | Header, 2.54mm, 3x2, TH | TSW-103-08-G-D | Samtec | |
| R2, R3 | 2 | 10.0k | RES, 10.0 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0710KL | Yageo |
| R4, R5, R6, R7 | 4 | 49.9k | RES, 49.9 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0749K9L | Yageo |
| SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9 | 9 | 1x2 | Shunt, 100mil, Gold plated, Black | Shunt | SNT-100-BK-G | Samtec |
| TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8 | 8 | Terminal, Turret, TH, Triple | Keystone1598-2 | 1598-2 | Keystone | |
| U1 | 1 | Over & Under Voltage Detector with Delay Function | WSON10 | TPS37A010122DSKRQ1 | Texas Instruments | |
| C2, C3, C8, C9 | 0 | 1uF | CAP, CERM, 1 uF, 50 V, +/- 10%, X7R, 0603 | 0603 | UMK107AB7105KA-T | Taiyo Yuden |