SLVUBZ6 August   2020  – MONTH 

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Related Documentation
  3. 2Schematics, Bill of Materials, and Layout
    1. 2.1 TPS37AQ1EVM Schematic
    2. 2.2 TPS37AQ1EVM Bill of Materials
    3. 2.3 Layout and Component Placement
  4. 3EVM Connectors
    1. 3.1 EVM Test Points
    2. 3.2 EVM Jumpers
  5. 4EVM Setup and Operation
    1. 4.1 Input Power (VDD)
    2. 4.2 SENSE1/SENSE2 Inputs
    3. 4.3 RESET1/RESET2 Outputs
    4. 4.4 Capacitor Time Delay Reset/MR
    5. 4.5 Capacitor Time Delay Sense/MR

EVM Jumpers

Table 3-2 lists the jumpers on the TPS37AQ1EVM. As ordered, the EVM will have seven jumpers installed.

Table 3-2 Jumpers
Jumper Default Connection Description
J1 Open SENSE1 voltage divider jumper. Connects VDD to a halving voltage divider which feeds into SENSE1 if populated. (R1 = R2 = 49.9kΩ)
J2 Open SENSE2 voltage divider jumper. Connects VDD to a halving voltage divider which feeds into SENSE2 if populated. (R1 = R2 = 49.9kΩ)
J3 Closed Pullup jumper to connect RESET1 via a 10.0kΩ resistor to VDD (disconnect for push-pull configuration devices or to pullup to different voltage)
J4 Closed Pullup jumper to connect RESET2 via a 10.0kΩ resistor to VDD (disconnect for push-pull configuration devices or to pullup to different voltage)
J5 Closed on top 2 pins Selectable jumper to pick between halving voltage divider connection and direct VDD connection to SENSE1 (top 2 pins = voltage divider; bottom 2 pins: SENSE1 = VDD)
J6 Closed on top 2 pins Selectable jumper to pick between halving voltage divider connection and direct VDD connection to SENSE2 (top 2 pins = voltage divider; bottom 2 pins: SENSE2 = VDD)
J7 Closed on position 1 Selectable jumper to pick between 4 options for terminating CTS1 (pin 7). Position 1 = 1uF, Position 2 = 0.01uF, Position 3 = 0.033uF, Position 4 = non stuffed to customize
J8 Open Selectable jumper to pick between 3 options for terminating CTR1/MR (pin 6). Position 1 = non stuffed to customize, Position 2 = 10nF, Position 3 = GND (force Manual Reset)
J9 Open Selectable jumper to pick between 3 options for terminating CTR2/MR (pin 9). Position 1 = non stuffed to customize, Position 2 = 10nF, Position 3 = GND (force Manual Reset)
J10 Closed on position 1 Selectable jumper to pick between 4 options for terminating CTS2 (pin 8). Position 1 = 1uF, Position 2 = 0.01uF, Position 3 = 0.033uF, Position 4 = non stuffed to customize
J11 Closed Connects both SENSE1 and SENSE2 together to allow for single channel undervoltage and overvoltage monitoring. Disconnect to operate inputs/outputs separately.