SLVUBY1 August   2022

 

  1.   TPS62932EVM-129 2-A, Regulator Evaluation Module
  2.   Trademarks
  3. 1Introduction
  4. 2Performance Specification Summary
  5. 3Modifications
    1. 3.1 Output Voltage Setpoint
  6. 4Test Setup and Results
    1. 4.1 Input and Output Connections
    2. 4.2 Start-Up Procedure
    3. 4.3 Load Transient Response
    4. 4.4 Output Voltage Ripple
    5. 4.5 Start-Up
    6. 4.6 Shutdown
  7. 5Board Layout
    1. 5.1 Layout
  8. 6Schematic, List of Materials, and Reference
    1. 6.1 Schematic
    2. 6.2 List of Materials

Output Voltage Ripple

Figure 4-4 through Figure 4-8 show the TPS62932EVM output voltage ripple. The output currents are as indicated and all waveforms are with 20-MHz scope bandwidth.

Figure 4-4 TPS62932EVM Output Voltage Ripple, IOUT = 2 A
Figure 4-5 TPS62932EVM Output Voltage Ripple, IOUT = 1 A
Figure 4-6 TPS62932EVM Output Voltage Ripple, IOUT = 500 mA
Figure 4-7 TPS62932EVM Output Voltage Ripple, IOUT = 100 mA
Figure 4-8 TPS62932EVM Output Voltage Ripple, IOUT = 0 A