SLVUBY1 August 2022
The TPS62932 is a high efficiency, easy-to-use synchronous buck converter. With the wide input voltage range of 3.8 V to 30 V, it is ideally suited for systems powered from 5-V, 12-V, 19-V, 24-V power-bus rails. The device supports up to 2-A continuous output current, 0.8-V to 22-V output voltage, and maximum 98% duty cycle operation. The device employs fixed frequency peak current control mode for fast transient response and good line and load regulation. The optimized internal loop compensation eliminates the external compensation components over a wide range of output voltage and operation frequency. Pulse frequency modulation (PFM) mode maximizes the light load efficiency. The ULQ™ DC/DC converters (Ultra Low Quiescent) feature is extremely beneficial for long battery life time in low power operation. The switching frequency can be set by configuring the RT pin in the range of 200 kHz to 2.2 MHz, allowing the user to optimize system efficiency, filtering size, and bandwidth.
The TPS62932EVM evaluation module (EVM) is a single, synchronous buck converter providing 5 V at 2 A from a 5.1-V to 30-V input. This user’s guide describes the TPS62932EVM performance. The following table provides the rated input voltage and output current ranges for the evaluation module.
| EVM | Input Voltage Range | Output Current Range |
|---|---|---|
| TPS62932EVM | VIN = 5.1 V to 30 V | 0 A to 2 A |