SLVUBY1 August   2022

 

  1.   TPS62932EVM-129 2-A, Regulator Evaluation Module
  2.   Trademarks
  3. 1Introduction
  4. 2Performance Specification Summary
  5. 3Modifications
    1. 3.1 Output Voltage Setpoint
  6. 4Test Setup and Results
    1. 4.1 Input and Output Connections
    2. 4.2 Start-Up Procedure
    3. 4.3 Load Transient Response
    4. 4.4 Output Voltage Ripple
    5. 4.5 Start-Up
    6. 4.6 Shutdown
  7. 5Board Layout
    1. 5.1 Layout
  8. 6Schematic, List of Materials, and Reference
    1. 6.1 Schematic
    2. 6.2 List of Materials

Performance Specification Summary

The following table provides a summary of the TPS62932EVM performance specifications. Specifications are given for an input voltage of VIN = 24 V and an output voltage of 5 V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.

Table 2-1 Performance Specifications Summary
SpecificationsTest ConditionsMinTypMaxUnit
Input voltage range5.12430V
Output voltage set point5V
Operating frequencyVIN = 24 V, IO = 2 A500kHz
Output current range02A
Over current limitVIN = 24 V, LO = 10 µH5A
Output ripple voltageVIN = 24 V, IO = 2 A20mVPP