SLVUBU9A April   2020  – September 2020 TPS63900

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification
    3. 1.3 Modifications
  3. 2Setup
    1. 2.1 Input/Output Connector and Header Descriptions
      1. 2.1.1  J1, Pin 1 and 2 – VIN
      2. 2.1.2  J1, Pin 3 and 4 – S+/S-
      3. 2.1.3  J1, Pin 5 and 6 – GND
      4. 2.1.4  J2, Pin 1 and 2 – VOUT
      5. 2.1.5  J2, Pin 3 and 4 – S+/S-
      6. 2.1.6  J2, Pin 5 and 6 – GND
      7. 2.1.7  J4 – GND
      8. 2.1.8  JP1 – SEL
      9. 2.1.9  JP2 – ENABLE
      10. 2.1.10 JP3 – CFG1
      11. 2.1.11 JP4 – CFG2
      12. 2.1.12 JP5 – CFG3
      13. 2.1.13 S1, S2, S3, S4, S5, S6 – IC Configuration (R2D Interface)
    2. 2.2 Setup
  4. 3Board Layout
    1. 3.1 Layout
  5. 4Schematic
  6. 5Bill of Materials
  7.   Revision History

Setup

To operate the EVM, only one switch per CFG pin must be turned ON. The switch-blocks pair S1 and S4 is connected to CFG1, the pair S2 and S5 is connected to CFG2, and the pair S3 and S6 is connected to CFG3. Table 2-1 and Table 2-2 define the switches to be turned ON corresponding to the desired output voltage and current limit. Make sure exactly one switch per switch-block pair is set to ON. Connect an input supply with the positive lead to J1, pins 1 and 2, and negative lead to J1, pins 5 and 6. Connect a load with the positive lead to J2, pins 1 and 2, and the negative lead to J2, pins 5 and 6. Short EN and ON (pins 2 and 3) of JP2 with a shorting jumper.