SLVUBU9A April   2020  – September 2020 TPS63900

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification
    3. 1.3 Modifications
  3. 2Setup
    1. 2.1 Input/Output Connector and Header Descriptions
      1. 2.1.1  J1, Pin 1 and 2 – VIN
      2. 2.1.2  J1, Pin 3 and 4 – S+/S-
      3. 2.1.3  J1, Pin 5 and 6 – GND
      4. 2.1.4  J2, Pin 1 and 2 – VOUT
      5. 2.1.5  J2, Pin 3 and 4 – S+/S-
      6. 2.1.6  J2, Pin 5 and 6 – GND
      7. 2.1.7  J4 – GND
      8. 2.1.8  JP1 – SEL
      9. 2.1.9  JP2 – ENABLE
      10. 2.1.10 JP3 – CFG1
      11. 2.1.11 JP4 – CFG2
      12. 2.1.12 JP5 – CFG3
      13. 2.1.13 S1, S2, S3, S4, S5, S6 – IC Configuration (R2D Interface)
    2. 2.2 Setup
  4. 3Board Layout
    1. 3.1 Layout
  5. 4Schematic
  6. 5Bill of Materials
  7.   Revision History

Performance Specification

Refer to the TPS63900 data sheet for the full range of recommended operating specifications and design guidelines for driving loads. Table 1-1 provides a summary of the tested TPS63900EVM performance specifications. All specifications are given for an ambient temperature of 25°C.

Table 1-1 EVM Performance Specification Summary
SPECIFICATION TEST CONDITIONS MIN TYP MAX UNIT
Input voltage 1.8 5.5 V
Output voltage 1.8 5 V
Output current VIN = 3.7 V , VOUT = 3.3 V 330 mA