SLVUBU3A April   2020  – October 2020 LM7480-Q1

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications
  3. 2Description
    1. 2.1  Input Power and Load (J1/J3 and J2/J4):
    2. 2.2  Enable Control (J5):
    3. 2.3  Over Voltage Protection (J6):
    4. 2.4  Input Voltage Monitor (J8 and VIN_MON):
    5. 2.5  Two back-back connected MOSFETs (Q1/Q3 and Q2/Q4):
    6. 2.6  Output slew rate control (R2 and C2):
    7. 2.7  Output Schottky Diode (D2) and LED indication:
    8. 2.8  TVS selection for 12-V battery protection:
    9. 2.9  TVS selection for 24-V battery protection:
    10. 2.10 Test Points:
  4. 3Schematic
  5. 4Test Equipment Requirements
    1. 4.1 Power Supplies
    2. 4.2 Meters
    3. 4.3 Oscilloscope
    4. 4.4 Loads
  6. 5Test Setup and Results
    1. 5.1 Initial Setup
    2. 5.2 Power up
    3. 5.3 Over Voltage Protection
    4. 5.4 Enable Control
    5. 5.5 Hot-plug and Disable using EN
    6. 5.6 Inrush Current Control
    7. 5.7 Load Response
  7. 6Board Layout and Bill of Materials
    1. 6.1 Board Layout
    2. 6.2 Bill of Materials
  8. 7Revision History

Enable Control (J5):

Enable control is usually used by external MCU or controller to turn off LM7480x-Q1 and cut off the power path. External input is recommended to be connected to jumper J5 pin 2. Otherwise setting 1-2 on J5 enables the controller and 2-3 disables the controller. It is recommended to connect EN to external MCU or to test point labeled "VOUT_ALWAYS_ON" for uninterrupted performance during negative transient tests.