SLVUBU3A April 2020 – October 2020
Test point labeled DGATE is used for monitoring gate voltage of Q1A and HGATE is used for gate voltage of Q1B. Test Point labelled VIN measures input voltage, VOUT measure output voltage. Test Point labelled VOUT_ALWAYS_ON measures the drain voltage of Q1 MOSFET. Test Points GND1, GND3 and GND4 provides access to the input GND voltage and GND2 provides access to the LM74800-Q1 GND pin.
| Connector | Description |
|---|---|
| J1 | Power input connector to the positive rail of the input power supply |
| J3 | Ground connection for the power supply |
| J2 | Power output connector to the positive side of the load |
| J4 | Ground connection for the load |
| Test Points | Description |
|---|---|
| VIN | Input power supply to the EVM |
| VOUT | Output from the EVM |
| VOUT_ALWAYS_ON | Output voltage after the Ideal Diode MOSFET for connecting always ON loads |
| VIN_MON | Input monitoring for battery inputs |
| DGATE | Output of Ideal Diode MOSFET Gate Control |
| HGATE | Output of Hot-Swap MOSFET Gate Control |
| GND1, GND 2, GND3 and GND4 | Test Point for EVM Ground |
| Jumpers | Description |
|---|---|
| J5 | EN/UVLO Control
|
| J6 | OVP Setting
|
| J7 | Enables LED indication for output |
| J8 | Input Voltage Sense
|