SLVUAP3A April 2016 – October 2021
Figure 2-5 shows the TPS54202EVM-716 response to load transients. The current step is from 25% to 75% of maximum rated load at 24-V input. Total peak-to-peak voltage variation is as shown, including ripple and noise on the output.
Figure 2-5 TPS54202EVM-716 Transient Response