SLVUAP3A April 2016 – October 2021
Figure 2-10 shows the TPS54202EVM-716 input voltage ripple. The output current is the rated full load of
2 A and VIN = 24 V. The ripple voltage is measured directly across the input capacitors.
Figure 2-10 TPS54202EVM-716 Input Ripple