SLVUAP3A April 2016 – October 2021
Table 4-1 presents the bill of materials for the TPS54202EVM-716.
| Designator | Qty | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| C1, C4 | 2 | 0.1 μF | CAP, CERM, 0.1 μF, 25 V, ±10%, X5R, 0603 | 0603 | GRM188R61E104KA01D | Murata |
| C2 | 1 | 10 μF | CAP, CERM, 10 µF, 35 V, ±10%, X7R, 1210 | 1210 | GRM32ER7YA106KA12L | Murata |
| C5, C6 | 2 | 22 μF | CAP, CERM, 22 µF, 25 V, ±10%, X7R, 1210 | 1210 | GRM32ER71E226KE15L | Murata |
| C8 | 1 | 75 pF | CAP, CERM, 75 pF, 50 V, ±5%, C0G/NP0, 0603 | 0603 | GRM1885C1H750JA01D | Murata |
| J1, J2 | 2 | Terminal Block, 6 A, 3.5 mm Pitch, 2-Pos, TH | 7.0 × 8.2 × 6.5 mm | ED555/2DS | On-Shore Technology | |
| JP1 | 1 | Header, 100 mil, 2 × 1, Gold, TH | 2 × 1 Header | TSW-102-07-G-S | Samtec | |
| L1 | 1 | 15 μH | Inductor, Shielded Drum Core, Ferrite, 15 µH, 3.5 A, 0.036 Ω, SMD | 10 × 5 × 10 mm | 7447714150 | Wurth Elektronik |
| R1 | 1 | 49.9 | RES, 49.9, 1%, 0.1 W, 0603 | 0603 | CRCW060349R9FKEA | Vishay-Dale |
| R2 | 1 | 100 k | RES, 100 k, 1%, 0.1 W, 0603 | 0603 | CRCW0603100KFKEA | Vishay-Dale |
| R3 | 1 | 13.3 k | RES, 13.3 k, 1%, 0.1 W, 0603 | 0603 | CRCW060313K3FKEA | Vishay-Dale |
| R4 | 1 | 510 k | RES, 510 k, 5%, 0.1 W, 0603 | 0603 | CRCW0603510KJNEA | Vishay-Dale |
| R5 | 1 | 105 k | RES, 105 k, 1%, 0.1 W, 0603 | 0603 | CRCW0603105KFKEA | Vishay-Dale |
| R6, R7 | 2 | 0 | RES, 0 ohm, 5%, 0.1W, 0603 | 0603 | ERJ-3GEY0R00V | Panasonic |
| TP1, TP6 | 2 | Red | Test Point, Miniature, Red, TH | Red Miniature Testpoint | 5000 | Keystone |
| TP2, TP3, TP7 | 3 | Black | Test Point, Miniature, Black, TH | Black Miniature Testpoint | 5001 | Keystone |
| TP4 | 1 | Yellow | Test Point, Miniature, Yellow, TH | Yellow Miniature Testpoint | 5004 | Keystone |
| TP5 | 1 | White | Test Point, Miniature, White, TH | White Miniature Testpoint | 5002 | Keystone |
| U1 | 1 | 4.5-V TO 28-V INPUT, 2-A OUTPUT, EMI FRIENDLY SYNCHRONUOUS STEP-DOWN CONVERTOR, DDC0006A | DDC0006A | TPS54202DDCR | Texas Instruments | |
| C7 | 0 | 22 μF | CAP, CERM, 22 µF, 25 V, ±10%, X7R, 1210 | 1210 | GRM32ER71E226KE15L | Murata |