• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TPS54202 Step-Down Converter Evaluation Module User's Guide

    • SLVUAP3A April   2016  – October 2021 TPS54202

       

  • CONTENTS
  • SEARCH
  • TPS54202 Step-Down Converter Evaluation Module User's Guide
  1.   Trademarks
  2. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification Summary
    3. 1.3 Modifications
      1. 1.3.1 Output Voltage Set Point
      2. 1.3.2 Output Capacitor and Feed-Forward Capacitor
      3. 1.3.3 Adjustable UVLO
  3. 2Test Setup and Results
    1. 2.1 Input/Output Connections
    2. 2.2 Efficiency
    3. 2.3 Output Voltage Load Regulation
    4. 2.4 Output Voltage Line Regulation
    5. 2.5 Load Transients
    6. 2.6 Output Voltage Ripple
    7. 2.7 Input Voltage Ripple
    8. 2.8 Powering Up
    9. 2.9 Powering Down
  4. 3Board Layout
    1. 3.1 Layout
  5. 4Schematic and Bill of Materials
    1. 4.1 Schematic
    2. 4.2 Bill of Materials
  6. 5Revision History
  7. IMPORTANT NOTICE
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
USER'S GUIDE

TPS54202 Step-Down Converter Evaluation Module User's Guide

Trademarks

All trademarks are the property of their respective owners.

1 Introduction

This user's guide contains background information for the TPS54202 as well as support documentation for the TPS54202EVM-716 evaluation module (PWR716-001). Also included are the performance specifications, the schematic, and the bill of materials for the TPS54202EVM-716.

1.1 Background

The TPS54202 dc/dc converter is designed to provide up to a 2-A output from an input voltage source of
8 V to 28 V. Rated input voltage and output current range for the evaluation module are given in Table 1-1. In order to reduce EMI, the TPS54202 introduces frequency spread spectrum. The jittering span is ±6% of the switching frequency with 1/512 swing frequency. This evaluation module is designed to demonstrate the small printed-circuit-board areas that may be achieved when designing with the TPS54202 regulator. The switching frequency is internally set at a nominal 500 kHz. The high-side and low-side MOSFETs are incorporated inside the TPS54202 package along with the gate-drive circuitry. The low drain-to-source on resistance of the MOSFETs allow the TPS54202 to achieve high efficiencies and helps keep the junction temperature low at high output currents. The compensation components are integrated to the integrated circuit (IC), and an external divider allows for an adjustable output voltage. Additionally, the TPS54202 provides an adjustable undervoltage lockout input. The absolute maximum input voltage is 30 V for the TPS54202EVM-716.

Table 1-1 Input Voltage and Output Current Summary
EVMInput Voltage RangeOutput Current Range
TPS54202EVM-716VIN = 8 V to 28 V0 A to 2 A

1.2 Performance Specification Summary

A summary of the TPS54202EVM-716 performance specifications is provided in Table 1-2. Specifications are given for an input voltage of VIN = 24 V and an output voltage of 5.0 V, unless otherwise specified. The TPS54202EVM-716 is designed and tested for VIN = 8 V to 28 V. The ambient temperature is 25°C for all measurements, unless otherwise noted.

Table 1-2 TPS54202EVM-716 Performance Specification Summary
SpecificationTest ConditionsMINTYPMAXUnit
VIN operating voltage range82428V
VIN start voltage6.74V
VIN stop voltage5.83V
Output voltage set point5V
Output current rangeVIN = 8 V to 28 V02A
Line regulationIO = 1 A, VIN = 8 V to 28 V±0.5%
Load regulationVIN = 12 V, IO = 0 A to 2 A±0.5%
Load transient responseIO = 0.5 A to 1.5 AVoltage change–150mV
Recovery time150μs
IO = 1.5 A to 0.5 AVoltage change150mV
Recovery time150μs
Input ripple voltageIO = 2 A400mVPP
Output ripple voltageIO = 2 A<30mVPP
Output rise time5ms
Center operating frequency500kHz
Maximum EfficiencyTPS54202EVM-716, VIN = 12 V, IO = 1 A94.06%

1.3 Modifications

These evaluation modules are designed to provide access to the features of the TPS54202. Some modifications can be made to this module.

1.3.1 Output Voltage Set Point

The voltage divider, R2 and R3, is used to set the output voltage. To change the output voltage of the EVM, it is necessary to change the value of resistor R3. Changing the value of R3 can change the output voltage above 0.596 V. The value of R3 for a specific output voltage can be calculated using Equation 1. Use 100 kΩ for R2.

Equation 1. GUID-958D3C34-91FC-43EF-ADF8-9855C53B2126-low.gif

Table 1-3 lists the R2 and R3 values for some common output voltages. Note that VIN must be in a range so that the minimum on-time is greater than 150 ns. The values in Table 1-3 are standard values, not the exact value calculated using Equation 1.

Table 1-3 Recommended Component Values
VOUT (V)L (µH)COUT (µF)R2 (kΩ)R3 (kΩ)C8 (pF)
1.85.66610049.947
2.58.24410031.633
3.3104410022.156
5154410013.375
1222441005.23100

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale