SLVUA82B November 2014 – June 2021
Table 1-1 provides a summary of the TPS62134xEVM-595 performance specifications. All specifications are given for an ambient temperature of 25°C.
| Specification | Test Conditions | Min | Typ | Max | Unit |
|---|---|---|---|---|---|
| Input voltage | 3 | 17 | V | ||
| Output voltage setpoint | TPS62134AEVM-595, LPM = High | 0.85 | 0.975 | V | |
| Output voltage setpoint | TPS62134BEVM-595, LPM = High | 0.8 | 0.95 | V | |
| Output voltage setpoint | TPS62134CEVM-595, LPM = High | 0.8 | 1.05 | V | |
| Output voltage setpoint | TPS62134DEVM-595, LPM = High | 0.85 | 1 | V | |
| Output current | VIN ≥ 5 V | 0 | 3.2 | A | |
| 0 | 3 | A | |||
| Soft-start time | Ramp time of VOUT, VOUT = 0.95 V | 180 | µs |