SLVUA82B November   2014  – June 2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
      1. 1.2.1 Input and Output Capacitors
      2. 1.2.2 Loop Response Measurement
  3. 2Setup
    1. 2.1 Input/Output Connector Descriptions
    2. 2.2 Setup
  4. 3TPS62134xEVM-595 Test Results
  5. 4Board Layout
  6. 5Schematic and Bill of Materials
    1. 5.1 Schematic
    2. 5.2 Bill of Materials
  7. 6Revision History

TPS62134xEVM-595 Test Results

The TPS62134xEVM-595 was used to take the data in the TPS62134x data sheet. See the device data sheet (SLVSC20) for the performance of this EVM.

GUID-080312D0-7636-4B0E-93D7-E99E9A15F489-low.pngFigure 3-1 Thermal Performance (VIN = 17 V, VOUT = 1.05 V, Load = 3.2 A)
GUID-2DF67315-E2F5-42A6-A551-5512FFEA3D59-low.pngFigure 3-2 Loop Measurement (VIN = 12 V, VOUT = 1 V, Load = 3 A)