SLVUA82B November   2014  – June 2021 TPS62134A , TPS62134B , TPS62134C , TPS62134D

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
      1. 1.2.1 Input and Output Capacitors
      2. 1.2.2 Loop Response Measurement
  3. 2Setup
    1. 2.1 Input/Output Connector Descriptions
    2. 2.2 Setup
  4. 3TPS62134xEVM-595 Test Results
  5. 4Board Layout
  6. 5Schematic and Bill of Materials
    1. 5.1 Schematic
    2. 5.2 Bill of Materials
  7. 6Revision History

Introduction

The TPS62134x is a synchronous, step-down converter in a 3×3-mm, 16-pin QFN package. Four different versions are available and each has their own EVM: TPS62134AEVM-595 (PWR595-001), TPS62134BEVM-595 (PWR595-002), TPS62134CEVM-595 (PWR595-003), and TPS62134DEVM-595 (PWR595-004). The versions differ in their output voltage setpoints and low-power mode output voltage. The TPS62134A is compatible with the Intel Skylake platform's VccIO rail. The TPS62134B and TPS62134D are compatible with the Intel Skylake platform's VccPRIM_CORE rail. The TPS62134C is compatible with the Intel Skylake platform's VccEDRAM / VccEOPIO rail.