SLVU240B May   2008  – August 2018

 

  1.   Read This First
    1.     About This Manual
    2.     How to Use This Manual
    3.     Information About Cautions and Warnings
    4.     Related Documentation From Texas Instruments
    5.     If You Need Assistance
    6.     Trademarks
  2. 1Introduction
    1. 1.1 Requirements
      1. 1.1.1 Power Supply Requirements
      2. 1.1.2 Printed Circuit Board Assemblies (PCBs)
  3. 2Setup
    1. 2.1 Input/Output Connector Descriptions
      1. 2.1.1 J1, J2, and J3 – Power Supply Connectors
      2. 2.1.2 JP1 – Wireless Interface Connector
      3. 2.1.3 JP2 – JTAG Interface Connector
    2. 2.2 Hardware Setup
  4. 3Supported Colors and Operation Modes
    1. 3.1 Color Range
    2. 3.2 Auto-Scroll Mode
    3. 3.3 Manual Control Mode
  5. 4Design Description
    1. 4.1 Hardware Design
      1. 4.1.1 LED Power Stages
      2. 4.1.2 Output Filter Design
      3. 4.1.3 MODE and EN Pins
      4. 4.1.4 MSP430 MCU Design
    2. 4.2 LED Color Table
    3. 4.3 Firmware Design
      1. 4.3.1 Firmware C-Code Listing
  6. 5Schematic and Bill of Materials
    1. 5.1 Schematics
    2. 5.2 Bill of Materials
  7. 6Board Layout
    1. 6.1 Photographs of Top and Bottom
    2. 6.2 Layout
    3. 6.3 Thermal Images
  8. AReprogramming
    1. A.1 Additional Software and Hardware Needed
    2. A.2 IAR Embedded Workbench KickStart Software Installation
    3. A.3 Hardware Installation
    4. A.4 Using IAR Embedded Workbench to Download Code on MSP430 MCUs
  9.   Revision History

Requirements

To operate this EVM, it has to be supplied with a voltage between 3.6 V and 6 V. The current capability of the power supply should be 1 A or higher. The EVM kit contains everything necessary to operate the EVM except the DC power supply.

Reprogramming of the MSP430F2131 microcontroller can be done by connecting an MSP430™ JTAG interface board (for example, the MSP-FET MSP MCU Programmer and Debugger). This MSP430 development tool is not included in the TPS62260LED-338 EVM.