SLVU240B May   2008  – August 2018 MSP430F2131 , TPS62260

 

  1.   Read This First
    1.     About This Manual
    2.     How to Use This Manual
    3.     Information About Cautions and Warnings
    4.     Related Documentation From Texas Instruments
    5.     If You Need Assistance
    6.     Trademarks
  2. 1Introduction
    1. 1.1 Requirements
      1. 1.1.1 Power Supply Requirements
      2. 1.1.2 Printed Circuit Board Assemblies (PCBs)
  3. 2Setup
    1. 2.1 Input/Output Connector Descriptions
      1. 2.1.1 J1, J2, and J3 – Power Supply Connectors
      2. 2.1.2 JP1 – Wireless Interface Connector
      3. 2.1.3 JP2 – JTAG Interface Connector
    2. 2.2 Hardware Setup
  4. 3Supported Colors and Operation Modes
    1. 3.1 Color Range
    2. 3.2 Auto-Scroll Mode
    3. 3.3 Manual Control Mode
  5. 4Design Description
    1. 4.1 Hardware Design
      1. 4.1.1 LED Power Stages
      2. 4.1.2 Output Filter Design
      3. 4.1.3 MODE and EN Pins
      4. 4.1.4 MSP430 MCU Design
    2. 4.2 LED Color Table
    3. 4.3 Firmware Design
      1. 4.3.1 Firmware C-Code Listing
  6. 5Schematic and Bill of Materials
    1. 5.1 Schematics
    2. 5.2 Bill of Materials
  7. 6Board Layout
    1. 6.1 Photographs of Top and Bottom
    2. 6.2 Layout
    3. 6.3 Thermal Images
  8. AReprogramming
    1. A.1 Additional Software and Hardware Needed
    2. A.2 IAR Embedded Workbench KickStart Software Installation
    3. A.3 Hardware Installation
    4. A.4 Using IAR Embedded Workbench to Download Code on MSP430 MCUs
  9.   Revision History

MODE and EN Pins

The TPS62260 features a power-save mode to improve efficiency at low output powers, but it is not needed in this application. By connecting the U2 MODE pin to VIN, this feature is disabled, and the device operates permanently in PWM mode.

All three LED driver circuits are connected to a common enable signal (NET_EN) that allows the MSP430 MCU to completely enable and disable the power stages if necessary. A pulldown resistor is used for the TPS62260 enable signal. This pulldown resistor causes all LEDs to switch off after the supply voltage is applied to the EVM. The MSP430 MCU activates the LEDs and avoid flashing LEDs during startup.