SLVU240B May   2008  – August 2018

 

  1.   Read This First
    1.     About This Manual
    2.     How to Use This Manual
    3.     Information About Cautions and Warnings
    4.     Related Documentation From Texas Instruments
    5.     If You Need Assistance
    6.     Trademarks
  2. 1Introduction
    1. 1.1 Requirements
      1. 1.1.1 Power Supply Requirements
      2. 1.1.2 Printed Circuit Board Assemblies (PCBs)
  3. 2Setup
    1. 2.1 Input/Output Connector Descriptions
      1. 2.1.1 J1, J2, and J3 – Power Supply Connectors
      2. 2.1.2 JP1 – Wireless Interface Connector
      3. 2.1.3 JP2 – JTAG Interface Connector
    2. 2.2 Hardware Setup
  4. 3Supported Colors and Operation Modes
    1. 3.1 Color Range
    2. 3.2 Auto-Scroll Mode
    3. 3.3 Manual Control Mode
  5. 4Design Description
    1. 4.1 Hardware Design
      1. 4.1.1 LED Power Stages
      2. 4.1.2 Output Filter Design
      3. 4.1.3 MODE and EN Pins
      4. 4.1.4 MSP430 MCU Design
    2. 4.2 LED Color Table
    3. 4.3 Firmware Design
      1. 4.3.1 Firmware C-Code Listing
  6. 5Schematic and Bill of Materials
    1. 5.1 Schematics
    2. 5.2 Bill of Materials
  7. 6Board Layout
    1. 6.1 Photographs of Top and Bottom
    2. 6.2 Layout
    3. 6.3 Thermal Images
  8. AReprogramming
    1. A.1 Additional Software and Hardware Needed
    2. A.2 IAR Embedded Workbench KickStart Software Installation
    3. A.3 Hardware Installation
    4. A.4 Using IAR Embedded Workbench to Download Code on MSP430 MCUs
  9.   Revision History

Introduction

This TPS62260LED-338 EVM enables the user to individually control the brightness of three high-brightness LEDs. By adjusting the relative brightness of each of the three LEDs, the user can generate a wide range of colors across the spectrum.

The desired output color can be adjusted by means of a rotary encoder. Alternatively, the board can be left in its default power-up state, in which it continuously cycles through the whole range of colors.

For more details on the operation of the board, refer to Section 3.