SLVT221 June   2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Considerations
    4. 1.4 Dimensions
  7. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Thermal Images
    4. 2.4 Bode Plots
  8. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple
    3. 3.3 Load Transients
    4. 3.4 Start-up and Shutdown Sequence
  9.   Trademarks

Output Voltage Ripple

Figure 3-3 displays the output voltage ripple. The waveform in Figure 3-3 is captured at 48VIN while operating under a maximum load of 50A. The waveform is characterized by the following conditions: a maximum value of 5mV, minimum value of –3.6mV, and a total peak-to-peak ripple of 8.6mV.
PMP23611 Output Voltage Ripple at
                        Full LoadFigure 3-3 Output Voltage Ripple at Full Load
PMP23611 Output Voltage Ripple at
                        No LoadFigure 3-4 Output Voltage Ripple at No Load