SLVT221
June 2025
1
Description
Resources
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
1.4
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Bode Plots
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Load Transients
3.4
Start-up and Shutdown Sequence
Trademarks
Features
High current for advanced driver assistance systems (ADAS), infotainment, and cluster applications
Peak conversion efficiency of 92% to 96% in the 20V
IN
to 60V
IN
range
LM5137F-Q1 provides Automotive Safety Integrity Level D (ASILD) functional safety qualification
LMG2100 provides an integrated Gallium Nitride (GaN) half-bridge power stage to allow for increased power density