SLVT221 June 2025
Figure 3-1 displays the main switching waveform that is representative of worst case scenario. The waveform in Figure 3-2 is captured at 60VIN while operating under a maximum load of 50A. The waveform is characterized by the following conditions: a switching frequency of 442.3kHz, an overshoot of 0.5V, a rise time of 7.7ns, and a fall time of 3.5ns.
Figure 3-1 60VIN Switch Node at
800ns/div
Figure 3-2 60VIN Switch Node at
2us/div