SLVK327A July 2026 – October 2026 TPS7H1301-SP , TPS7H1302-SP
The TPS7H1301-SP and TPS7H1302-SP are radiation-hardened, charge pump positive-to-negative voltage inverter with an integrated negative low dropout. The devices features an input voltage range of 3V to 6.3V and are capable of providing an output current of 400mA.
The TPS7H1301-SP features a 500kHz (typical) charge pump switching frequency and provides an adjustable output voltage range of -0.6V to -6V. Its STAB pin enables direct access to the negative LDO error amplifier for external compensation.
The TPS7H1302-SP features a fixed -1.8V output voltage with a 1MHz (typical) charge pump switching frequency. By eliminating the need for external feedback resistors, the TPS7H1302-SP reduces both the external component count and overall design size.
The device is offered in a 14-pin CFP ceramic package. General device information and test conditions are listed in the overview information table. For more detailed technical specifications, user-guides, and application notes please go to TPS7H1301-SP product page or TPS7H1302-SP product page.
| DESCRIPTION(1) | DEVICE INFORMATION |
|---|---|
| TI Part Number | TPS7H1301-SP TPS7H1302-SP |
| Orderable Part Number | 5962R2421501VXC 5962R2421502VXC |
| Device Function | Charge Pump Voltage Inverter |
| Technology | LBC7 (Linear BiCMOS 7) |
| Exposure Facility | Facility for Rare Istotope Beams, K500 Cyclotron (KSEE), Michigan State University (19.5MeV/nucleon) and Radiation Effects Facility, Cyclotron Institute, Texas A&M University (15MeV/nucleon) |
| Heavy Ion Fluence per Run | 1.00 × 107ions/cm2 |
| Irradiation Temperature | 25°C (for SEB/SEGR testing), 25°C (for SET testing), and 125°C (for SEL testing) |