SLVK226 October   2025 TPS7H4012-SEP

 

  1.   1
  2.   TPS7H4012-SEP and TPS7H4013-SEP Single-Event Effects (SEE)
  3.   Trademarks
  4. Introduction
  5. Single-Event Effects (SEE)
  6. Device and Test Board Information
  7. Irradiation Facility and Setup
  8. LETEFF and Range Calculation
  9. Test Setup and Procedures
  10. Destructive Single-Event Effects (DSEE)
    1. 7.1 Single-Event Latch-up (SEL) Results
    2. 7.2 Single-Event Burnout (SEB) and Single-Event Gate Rupture (SEGR) Results
  11. Single-Event Transients (SET)
  12. Event Rate Calculations
  13. 10Summary
  14.   A References

Introduction

The TPS7H401x-SEP is a 14V synchronous buck converter optimized for use in a space environment. The peak current mode converter obtains high efficiency with good transient performance and reduced component count. The TPS7H4012-SEP supports up to 6A output current while the TPS7H4013-SEP supports up to 3A output current.

The wide voltage range of the TPS7H401x-SEP enables the device to be used as a point of load regulator to convert directly from a 12V or 5V rail. The output voltage start-up ramp is controlled by the SS_TR pin. Power sequencing is possible with the EN and PWRGD pins.

Additionally, various features are included such as an optimized current limit for each device, a flexible switching frequency, and configurable compensation.

The device is offered in a 44-pin plastic package. General device information and test conditions are listed in Table 1-1. For more detailed technical specifications, user guides, and application notes, see TPS7H4012-SEP product page and TPS7H4013-SEP product page.

Table 1-1 Overview Information
Description (1)Device Information
TI Part NumberTPS7H4012-SEP, TPS7H4013-SEP
Orderable NumberTPS7H4012MDDWTSEP,

TPS7H4013MDDWTSEP

Device FunctionSynchronous Buck Converter
TechnologyLBC7 (Linear BiCMOS 7)
Exposure FacilityRadiation Effects Facility, Cyclotron Institute, Texas A&M University (15 MeV/nucleon)

and Facility for Rare Istotope Beams, K500 Cyclotron (KSEE), Michigan State University (19.5MeV/nucleon)

Heavy Ion Fluence per Run1.00 × 107 ions/cm2
Irradiation Temperature25°C (for SEB/SEGR testing), 25°C (for SET testing), and 125°C (for SEL testing)
TI may provide technical, applications or design advice, quality characterization, and reliability data or service, providing these items shall not expand or otherwise affect TI's warranties as set forth in the Texas Instruments Incorporated Standard Terms and Conditions of Sale for Semiconductor Products and no obligation or liability shall arise from Semiconductor Products and no obligation or liability shall arise from TI's provision of such items.