SLVK226 October 2025 TPS7H4012-SEP , TPS7H4013-SEP
The species used for the SEL testing was 109Ag (TAMU) at 15 MeV/nucleon and 109Ag (KSEE) at 19.5 MeV/nucleon. For both ions an angle of incidence of 0° was used to achieve a LETEFF of ≈ 48 MeV×cm2/mg (for more details refer to Table 5-1). The kinetic energy in the vacuum for 109Ag (TAMU) is 1.635 GeV and 109Ag (KSEE) is 2.125 GeV. Flux of ≈105 ions/cm2/s and a fluence of ≈107 ions/cm2 per run was used. Run duration to achieve this fluence was ≈2 minutes. The seven devices were powered up and exposed to the heavy-ions using the maximum recommended input voltage of 14V with the maximum recommended load of each respective device. No SEL events were observed during all seven runs, indicating that the TPS7H401x-SEP is SEL-free up to 48 MeV×cm2/mg. Table 8-4 shows the SEL test conditions and results. Figure 7-1 shows a plot of the current versus time for run 3.
Device | Run Number | Unit Number | Facility | Ion | LETEFF (MeV × cm2/mg) | Flux (ions/cm2/s) | Fluence (ions /cm2) | VIN (V) | IOUT (A) | SEL (# Events) |
|---|---|---|---|---|---|---|---|---|---|---|
TPS7H4012-SEP | 1 | 1 | TAMU | 109Ag | 48 | 9.79 × 104 | 1.00 x 107 | 14 | 6 | 0 |
| 2 | 2 | TAMU | 109Ag | 48 | 1.01 × 105 | 1.00 x 107 | 14 | 6 | 0 | |
TPS7H4013-SEP | 3 | 3 | TAMU | 109Ag | 48 | 1.13 × 105 | 1.00 x 107 | 14 | 3 | 0 |
| 4 | 4 | TAMU | 109Ag | 48 | 1.27 × 105 | 1.00 x 107 | 14 | 3 | 0 | |
TPS7H4012-SEP | 5 | 5 | KSEE | 109Ag | 48 | 1.07 × 105 | 1.00 x 107 | 14 | 6 | 0 |
6 | 6 | KSEE | 109Ag | 48 | 1.06 × 105 | 1.00 x 107 | 14 | 6 | 0 | |
TPS7H4013-SEP | 7 | 7 | KSEE | 109Ag | 48 | 8.79 × 104 | 1.00 x 107 | 14 | 3 | 0 |