SLVAEZ7 November   2020 TPS61391

 

  1.   Trademarks
  2. 1Introduction
  3. 2Design Process
    1. 2.1 Schematic Design
    2. 2.2 Parameter Calculation
  4. 3Test Result
  5. 4Summary
  6. 5References

Summary

This application note delivers a low cost, high-precision and small-sized power supply design for the negative-voltage-biased APD application with TPS61391. The output voltage is tightly regulated at -90 V regardless of the line load change. It is of small ripple and good dynamic performance. This circuit can cooperate with the trans-impedance amplifier LMH32401 to form a detection circuit for light detection and ranging (LIDAR) applications, laser distance measurement applications or various robot LIDAR applications.