SLVAEB1A March   2020  – October 2021 TLV62568 , TLV62569 , TLV62585

 

  1.   Trademarks
  2. 1Introduction
  3. 2Describing the TLV62569 Package Technologies: SOT23-5, SOT23-6, and SOT563
  4. 3Understanding Thermal Performance and Junction Temperature Estimation
    1. 3.1 Understanding Thermal Performance
    2. 3.2 Estimating Junction Temperature
  5. 4Measurement Setup and Test Results
    1. 4.1 Efficiency Measurements
    2. 4.2 Thermal Measurements
  6. 5Thermal Performance Analysis for SOT23-5, SOT23-6, and SOT563 Packages
    1. 5.1 Comparing SOT563 (DRL) and SOT23-6 (DDC)
    2. 5.2 Comparing SOT23-6 (DDC) and SOT23-5 (DBV)
    3. 5.3 Comparing SOT563 (DRL) and SOT23-5 (DBV)
  7. 6Summary
  8. 7References
  9. 8Revision History

Understanding Thermal Performance

Having good thermal performances could have various meanings depending on the end equipment (EE).

Some systems, like Industrial PCs, have a specified board temperature you cannot exceed. In this case, the board designer has to ensure that the heat dissipation of the IC is optimized through a good layout and cooling system. In other end equipment, like security cameras, a defined operating ambient temperature is required and the designer needs to ensure that the IC stays within the specified recommended operating junction temperature for reliable operation. In other systems, like Solid State Drive (SSD) Memories, the board heats up mainly from other ICs, like the SSD controller. In such cases, the heat dissipation through the board is limited due to its restricted size and form factor. The system designer needs to make sure the power IC package is able to support a good board to top heat dissipation to stay within the recommended junction temperature and avoid unwanted behavior like thermal shutdown.