SLUUDH4 June 2026 TPS25751 , TPS25751A , TPS25752A , TPS26750 , TPS26750A
The questionnaire section of the USBCPD Application Customization Tool provides several questions to quickly setup a working Power Delivery configuration without much complexity. By default, the questionaire is already completed based on the device's EVM out-of-the-box configuration. Review and/or modify the default selection to create a complete PD configuration based on the user's full system requirements before exporting or flashing the configuration.