SLUUDH4 June 2026 TPS25751 , TPS25751A , TPS25752A , TPS26750 , TPS26750A
Select if the PD controller supports Liquid Detection and Corrosion Mitigation on the USB-C Port.
| Selection | Description |
|---|---|
| No | PD does not support Liquid Detection and Corrosion Mitigation. |
| Yes | PD supports Liquid Detection and Corrosion Mitigation. The PD disables the USB-C port if liquid is detected. |