SLUUCO9A April 2023 – November 2023 BQ28Z620
Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
---|---|---|---|---|---|---|---|---|
Protections | ASCC | Threshold | H1 | 0x00 | 0xFF | 0x77 | hex | ASCC: Threshold Setting, Bits 7–4: SCCD: ASCC delay time Setting, Bit 3: Reserved Setting, Bits 2–0: OLDV: AOLD threshold Setting |
Protections | ASCC | Recovery | U1 | 0 | 255 | 5 | s | Overload recovery time |