SLUUCO9A April 2023 – November 2023 BQ28Z620
This command instructs the device to return Impedance Track related gauging information on MACData().
Status | Condition | Action |
---|---|---|
Activate | 0x0075 to MACSubcmd() | Outputs 20 bytes of IT data values on MACData() in the following format: aaAAbbBBccCCddDDeeEEffFFggGGhhHHIiiIIjjJJ where: AAaa: QMax 1. QMax of Cell 1 BBbb: QMax 2. QMax of Cell 2 CCcc: QMaxDOD0_1. Cell 1 DOD for Qmax DDdd: QMaxDOD0_2. Cell 2 DOD for Qmax EEee: QMaxPassedQ. Passed charge since DOD for Qmax recorded (mAh) FFff: QMaxTime. Time since DOD for Qmax recorded (hour / 16 units) GGgg: Tk. Thermal model “k” HHhh: Ta. Thermal model “a” IIii: RawDOD0_1. Cell 1 raw DOD0 measurement JJjj: RawDOD0_2. Cell 2 raw DOD0 measurement |