SLUUCO2 August   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1 Description
    1. 1.1 Before You Begin
    2. 1.2 Features
  4. 2 Electrical Performance Specifications
  5. 3 Schematic
  6. 4 Test Setup
    1. 4.1 Test and Configuration Software
      1. 4.1.1 Description
      2. 4.1.2 Features
    2. 4.2 Test Equipment
      1. 4.2.1 Voltage Source
      2. 4.2.2 Oscilloscope
      3. 4.2.3 Multimeters
      4. 4.2.4 Output Load
      5. 4.2.5 Fan
      6. 4.2.6 USB-to-GPIO Interface Adapter
      7. 4.2.7 Recommended Wire Gauge
    3. 4.3 List of Test Points, Jumpers, and Connectors
    4. 4.4 Evaluating Split Rail Input
  7. 5 EVM Configuration Using the Fusion GUI
    1. 5.1 Configuration Procedure
  8. 6 Test Procedure
    1. 6.1 Line and Load Regulation and Efficiency Measurement Procedure
    2. 6.2 Efficiency Measurement Test Points
    3. 6.3 Control Loop Gain and Phase Measurement Procedure
  9. 7 Performance Data and Typical Characteristic Curves
    1. 7.1 Efficiency
    2. 7.2 Load Regulation
    3. 7.3 Line Regulation
    4. 7.4 Transient Response
    5. 7.5 Control Loop Bode Plot
    6. 7.6 Output Ripple
    7. 7.7 Control On
    8. 7.8 Control Off
    9. 7.9 Thermal Image
  10. 8 EVM Assembly Drawing and PCB Layout
  11. 9 Bill of Materials
  12. 10Using the Fusion GUI
    1. 10.1  Opening the Fusion GUI
    2. 10.2  General Settings
    3. 10.3  Changing ON_OFF_CONFIG
    4. 10.4  Pop-Up for Some Commands While Conversion is Enabled
    5. 10.5  SMBALERT# Mask
    6. 10.6  Device Info
    7. 10.7  Phase Commands
    8. 10.8  All Config
    9. 10.9  Pin Strapping
    10. 10.10 Monitor
    11. 10.11 Status

Line and Load Regulation and Efficiency Measurement Procedure

  1. Set up the EVM as described in Section 4.2 and Section 6.2.
  2. Set the electronic load to draw 0 ADC.
  3. Increase VIN from 0 V to 12 V using a voltage meter to measure input voltage.
  4. Use the other voltage meter to measure output voltage, VOUT.
  5. Vary the load from 0 to 25 ADC. VOUT must remain in regulation as defined in Table 2-1.
  6. Vary VIN from 5 V to 16 V. VOUT must remain in regulation as defined in Table 2-1.
  7. Decrease the load to 0 A.
  8. Decrease VIN to 0 V.