SLUUCO2 August 2022
Changing the On/Off Config prompts a pop-up window with details of the options shown in Figure 10-3. This pop-up provides multiple options on what turns on and off power conversion. By default, the TPSM8D6B24 is configured to CONTROL Pin Only, which is the EN/UVLO pin.
Figure 10-3 Configure – ON_OFF_CONFIG