SLUUCK3
November 2021
1
Introduction
2
Performance Specification Summary
3
Modifications
3.1
MODE Pin Configuration
3.2
Output Voltage Setpoint
4
Test Setup
4.1
Input/Output Connections
4.2
Start-Up Procedure
5
Board Layout
5.1
Layout
5.2
EVM Picture
6
Schematic, List of Materials, and Reference
6.1
Schematic
6.2
List of Materials
7
Reference
4.2
Start-Up Procedure
Ensure that the jumper at J3 (Enable control) pin 1 and 2 are covered to shunt EN to GND, disabling the output.
Apply appropriate V
IN
voltage to VI (J1-2) and GND (J1-1).
Move the jumper at J3 (Enable control) pin 1 and 2 (EN and GND) to enable the output.