SLUUCK3 November 2021 TPS563212
Table 6-1 details the EVM list of materials.
| DES | QTY | DESCRIPTION | PART NUMBER | MANUFACTURER |
|---|---|---|---|---|
| !PCB1 | 1 | Printed Circuit Board | BSR177 | Any |
| C2 | 1 | CAP, CERM, 22 μF, 25 V, ±20%, X5R, 0805 | GRM21BR61E226ME44L | MuRata |
| C3, C6 | 2 | CAP, CERM, 0.1 μF, 50 V, ±10%, X7R, 0603 | 885012206095 | Wurth Elektronik |
| C4 | 1 | CAP, CERM, 10 pF, 100 V, ±5%, C0G/NP0, 0603 | GCM1885C2A100JA16D | MuRata |
| C7 | 1 | CAP, CERM, 10 pF, 100 V, ±5%, C0G/NP0, 0603 | GCM1885C2A100JA16J | MuRata |
| C8 | 1 | CAP, CERM, 22 μF, 16 V, ±20%, X5R, 0805 | GRM21BR61C226ME44L | MuRata |
| J1, J2 | 2 | Terminal Block, 5.08 mm, 2 × 1, Brass, TH | ED120/2DS | On-Shore Technology |
| J3, J4 | 2 | Header, 100 mil, 3 × 1, Tin, TH | PEC03SAAN | Sullins Connector Solutions |
| L1 | 1 | Inductor, Shielded Wirewound, 2.2 μH, 8 A, 0.0105 Ω, SMD | 74439344022 | Wurth Elektronik |
| LBL1 | 1 | THT-14-423-10 | Brady | |
| R1 | 1 | RES, 174 k, 1%, 0.1 W, 0603 | RC0603FR-07174KL | Yageo |
| R2 | 1 | RES, 36.5 k, 1%, 0.1 W, 0603 | RC0603FR-0736K5L | Yageo |
| R3, R9 | 2 | RES, 10.0 k, 1%, 0.1 W, 0603 | RC0603FR-0710KL | Yageo |
| R4, R5, R6 | 3 | RES, 0, 5%, 0.1 W, 0603 | RC0603JR-070RL | Yageo |
| R7 | 1 | RES, 49.9, 1%, 0.1 W, 0603 | RC0603FR-0749R9L | Yageo |
| R8 | 1 | RES, 45.3 k, 1%, 0.1 W, 0603 | RC0603FR-0745K3L | Yageo |
| SH-J1, SH-J2 | 2 | Shunt, 100 mil, Flash Gold, Black | SPC02SYAN | Sullins Connector Solutions |
| TP1–TP7 | 7 | Header, 2.54 mm, 1 × 1, Gold, TH | 61300111121 | Wurth Elektronik |
| U1 | 1 | 4.2-V to 18-V input, 3-A synchronous buck converter in a SOT583 package | TPS563212DRLR | Texas Instruments |
| C1 | 0 | CAP, CERM, 22 μF, 25 V, ±20%, X5R, 0805 | GRM21BR61E226ME44L | MuRata |
| C5 | 0 | CAP, CERM, 6800 pF, 50 V, 10%, X7R, 0603 | GRM188R71H682KA01D | MuRata |
| C9 | 0 | CAP, CERM, 22 μF, 16 V, ±20%, X5R, 0805 | GRM21BR61C226ME44L | MuRata |
| FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A |