SLUUCK3 November   2021

 

  1. 1Introduction
  2. 2Performance Specification Summary
  3. 3Modifications
    1. 3.1 MODE Pin Configuration
    2. 3.2 Output Voltage Setpoint
  4. 4Test Setup
    1. 4.1 Input/Output Connections
    2. 4.2 Start-Up Procedure
  5. 5Board Layout
    1. 5.1 Layout
    2. 5.2 EVM Picture
  6. 6Schematic, List of Materials, and Reference
    1. 6.1 Schematic
    2. 6.2 List of Materials
  7. 7Reference

Performance Specification Summary

A summary of the TPS563212EVM performance specifications is provided in Table 2-1. Test specifications are given for an input voltage of VIN = 12 V and an output voltage of 3.3 V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.

Table 2-1 Performance Specifications Summary
SPECIFICATIONSTEST CONDITIONSMINTYPMAXUNIT
Input voltage range4.21218V
Output voltage set point3.3V
Operating frequencyVIN = 12 V, IO = 3 A1200kHz
Output current range03A
Output ripple voltageVIN = 12 V, IO = 3 A20mVPP