SLUUCH3 May   2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
  3. 2Setup
    1. 2.1 Input/Output Connector Descriptions
    2. 2.2 Setup
  4. 3TPS628690EVM-135 Test Results
  5. 4Board Layout
  6. 5Schematic and List of Materials
    1. 5.1 Schematic
    2. 5.2 List of Materials
  7. 6Software User Interface
    1. 6.1 Software Setup
    2. 6.2 Interface Hardware Setup
    3. 6.3 User Interface Operation
      1. 6.3.1 Home Screen
      2. 6.3.2 Settings Screen

Software Setup

A graphical user interface (GUI) is available from the TPS62869 tools and software page, which allows simple and convenient programming of the device through the TI USB2ANY interface board. Alternatively, you can use any I2C-standardized programming tool or I2C host to configure the device. Mind the I²C pins specification, such as timing parameters and proper pullup resistors, specified in the TPS62868x 2.4-V to 5.5-V Input, 4-A/6-A Synchronous Step-Down Converter with I2C Interface in QFN Package Data Sheet.