SLUUCH3 May   2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
  3. 2Setup
    1. 2.1 Input/Output Connector Descriptions
    2. 2.2 Setup
  4. 3TPS628690EVM-135 Test Results
  5. 4Board Layout
  6. 5Schematic and List of Materials
    1. 5.1 Schematic
    2. 5.2 List of Materials
  7. 6Software User Interface
    1. 6.1 Software Setup
    2. 6.2 Interface Hardware Setup
    3. 6.3 User Interface Operation
      1. 6.3.1 Home Screen
      2. 6.3.2 Settings Screen

Interface Hardware Setup

Connect the USB2ANY adapter to your PC using the supplied USB cable. Connect the EVM connector J3 to the USB2ANY adapter using the supplied 10-pin ribbon cable. The connectors on the ribbon cable are keyed to prevent incorrect installation. Figure 6-1 shows a quick adapter connection overview.

GUID-8956AA5B-EE1D-4BA0-90A5-18AD3891CBF7-low.svg Figure 6-1 Quick Connection Overview