SLUUCH3 May   2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
  3. 2Setup
    1. 2.1 Input/Output Connector Descriptions
    2. 2.2 Setup
  4. 3TPS628690EVM-135 Test Results
  5. 4Board Layout
  6. 5Schematic and List of Materials
    1. 5.1 Schematic
    2. 5.2 List of Materials
  7. 6Software User Interface
    1. 6.1 Software Setup
    2. 6.2 Interface Hardware Setup
    3. 6.3 User Interface Operation
      1. 6.3.1 Home Screen
      2. 6.3.2 Settings Screen

Settings Screen

The Settings screen provides control over the output voltage and operating modes of the TPS62869. The Register Map at the bottom shows a register-wise view of all parameters. Here, single registers can be read or written to the device (if applicable). Refer to the register map in the TPS62868x 2.4-V to 5.5-V Input, 4-A/6-A Synchronous Step-Down Converter with I2C Interface in QFN Package Data Sheet for a detailed description of the TPS62869 registers.

GUID-0B43FD18-B75D-492C-A756-5CE5CBCFA9B7-low.svg Figure 6-3 GUI Settings Screen