SLUUCH3 May 2021 TPS62869
Table 5-1 displays a list of materials for this EVM.
| DESIGNATOR | QTY | DESCRIPTION | PART NUMBER | MANUFACTURER |
|---|---|---|---|---|
| C1 | 1 | Capacitor, Ceramic, 470 pF, 25V, ±5%, C0G/NP0, 0402 | GRM1555C1E471JA01D | Murata |
| C2, C3 | 1 | Capacitor, Ceramic, 10 μF, 10 V, ±10%, X7R, 0603 | GRM188Z71A106KA73D | Murata |
| C6, C7,C8 | 2 | Capacitor, ceramic, 22 µF, 6.3 V, ±20%, X7R, 0805 | GRM21BZ70J226ME44L | Murata |
| C5 | 1 | Capacitor, tantalum, 68 µF, 20 V, ±10%, 7343 | T495D686K020ATE150 | Kemet |
| L1 | 1 | Inductor, 100 nH, 28.5 A, 2.04 mΩ, SMD, 4020 | XEL4020-101MEB | Coilcraft |
| R1 | 1 | Resistor, 100 kΩ, 1%, 0.1 W, 0603 | Std | Std |
| R2 | 1 | Resistor, 105 kΩ, 1%, 0.1 W, 0603 | Std | Std |
| R3, R4 | 2 | Resistor, 2.0 kΩ, 1%, 0.1 W, 0603 | Std | Std |
| U1 | 1 | 6-A Step-Down Converter with I²C Interface and Wide Output Voltage Range, QFN - 9 Pins | TPS628690ARQY | Texas Instruments |