SLUUCE3 June   2021 UCC27614

 

  1.   1
  2.   2
  3.   3
    1.     4
    2.     5
  4.   6
  5.   7
    1.     8
    2.     9
      1.      10
      2.      11
      3.      12
      4.      13
    3.     14
      1.      15
      2.      16
      3.      17
      4.      18
      5.      19
      6.      20
  6.   21
    1.     22
    2.     23
  7.   24
    1.     25
  8.   26
  9.   27
  10.   28

Electrical Specifications

For the full range of recommended operating specifications and design guidelines for driving loads, see the UCC27614 30-V, 10-A single channel low-side driver datasheet.

CAUTION:

The UCC27614EVM is designed for low-voltage evaluation only, and is not certified for evaluation with voltages beyond the absolute maximum listed in the electrical specifications. Do not evaluate high-voltage parameters with this board.