SLUUCE3 June   2021 UCC27614

 

  1.   1
  2.   2
  3.   3
    1.     4
    2.     5
  4.   6
  5.   7
    1.     8
    2.     9
      1.      10
      2.      11
      3.      12
      4.      13
    3.     14
      1.      15
      2.      16
      3.      17
      4.      18
      5.      19
      6.      20
  6.   21
    1.     22
    2.     23
  7.   24
    1.     25
  8.   26
  9.   27
  10.   28

List of Materials

UCC27614EVM list of materials.

Table 9-1 UCC27614EVM List of Materials

QUANTITY

DESIGNATOR

DESCRIPTION

1

C1

CAP, AL, 47 uF, 50 V, +/- 20%, 0.68 ohm, SMD

1

C6

CAP, CERM, 1800 pF, 50 V, +/- 10%, X7R, 0805

2

C8, C9

CAP, CERM, 10 pF, 50 V, +/- 5%, C0G/NP0, 0603

1

C12

CAP, CERM, 1 uF, 50 V, +/- 10%, X6S, 0603

1

C13

CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0402

1

C14

CAP, CERM, 0.22 uF, 50 V, +/- 10%, X7R, 0805

1

D1

Diode, Schottky, 30 V, 1 A, AEC-Q101, MicroSMP

1

J5

Header, 2.54 mm, 2x1, Tin, TH

1

J6

Header, 2.54 mm, 2x1, Tin, TH

1

J9

Header, 2.54 mm, 3x1, Tin, TH

1

R1

RES, 0, 5%, 0.125 W, AEC-Q200 Grade 0, 0805

2

R3, R4

RES, 0, 5%, 0.125 W, 0805

2

R7, R8

RES, 49.9, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

1

R11

RES, 10.0 k, 1%, 0.2 W, 0805

1

TP2

Test Point, Miniature, SMT

1

TP3

Test Point, Miniature, SMT

1

TP4

Test Point, Miniature, SMT

1

TP5

Test Point, Miniature, SMT

12

TP6, TP7, TP13, TP14, TP15, TP16, TP19, TP20, TP23, TP24, TP26, TP28

Test Point, Miniature, SMT

1

TP10

Test Point, Miniature, SMT

1

TP17

Test Point, Miniature, SMT

1

U2

UCC27614DSG single channel 30V 10A High Speed Low Side Gate Driver