SLUUCE3 June   2021 UCC27614

 

  1.   1
  2.   2
  3.   3
    1.     4
    2.     5
  4.   6
  5.   7
    1.     8
    2.     9
      1.      10
      2.      11
      3.      12
      4.      13
    3.     14
      1.      15
      2.      16
      3.      17
      4.      18
      5.      19
      6.      20
  6.   21
    1.     22
    2.     23
  7.   24
    1.     25
  8.   26
  9.   27
  10.   28

Features

The UCC27614EVM supports the following features:

  • EVM for the low-voltage features of the UCC27614DSG gate driver
  • 4.5-V to 26-V VCC power supply range
  • 10-A source, 10-A sink current for the UCC27614EVM
  • -10V input voltage capability.
  • TTL-compatible inputs
  • PCB layout optimized for bias supply bypassing cap, gate-drive resistance selection
  • Capacitive load, external gate drive resistor and TO-220 footprint for N-ch MOSFETs gate drive network evaluation
  • Available in 2mm x 2mm SON8 package
  • Inverting or non-inverting configurations
  • Test points allow probing all the key pins of the UCC27614DSG.