SLUUBZ9 May   2020

 

  1.   TPS92200D1/D2EVM 30-V, 1.5-A Buck LED Driver Evaluation Module
    1.     Trademarks
    2. 1 Introduction
    3. 2 Warnings and Cautions
    4. 3 Description
      1. 3.1 Typical Applications
      2. 3.2 Test Setup
        1. 3.2.1 Connector Description
        2. 3.2.2 Input/Output Connection
    5. 4 Performance Data and Typical Characteristics Curves
      1. 4.1 Efficiency
      2. 4.2 Line Regulation
      3. 4.3 Load Regulation
      4. 4.4 Analog Dimming
      5. 4.5 PWM Dimming Waveforms
    6. 5 Schematic
    7. 6 TPS92200D1/D2EVM PCB Layout
    8. 7 Bill of Materials

Warnings and Cautions

Observe the following precautions when using the TPS92200D1/D2EVM.

WARNING

yellow_warning.gif When choosing an LED component (not included with this EVM) the end-user must consult the LED data sheet supplied by the LED manufacturer to identify the EN62471 Risk Group Rating and review any potential eye hazards associated with the LED chosen. Always consider and implement the use of effective light filtering and darkening protective eyewear and be fully aware of surrounding laboratory-type set-ups when viewing intense light sources that may be required to minimize or eliminate such risks in order to avoid accidents related to temporary blindness.