SLUUBZ9 May 2020
| Reference Designator | Function |
|---|---|
| J1 | VIN (see Table 1 for VIN range) |
| J2 | LED load, make sure the LED has a maximum 1.5-A current rating |
| J3 | 2-pin header to disable driver when no dimming required |
| TP1 | VINtest point |
| TP2 | BOOT test point |
| TP3 | VOUT test point, also the anode of the LED load |
| TP4 | SW test point |
| TP5 | AC Loop test point 1. Used for loop response measurements. |
| TP6 | AC Loop test point 2. Used for loop response measurements. |
| TP7 | PWM or Analog input here |
| TP8 | GND test point for VIN |
| TP9 | GND test point for VOUT |
| TP10 | GND test point for PWM input |
| TP11 | FB test point |