SLUUBZ9 May 2020
Figure 8, Figure 9, and Figure 10 illustrate the PWM dimming waveforms at 1%, 50%, and 99% duty cycles, respectively, in PWM dimming mode. Input voltage is 24 V, with 6 White LEDs in series used as load. The LED current is set at 1.0 A, PWM frequency is 100 Hz.
Figure 8. 1% Duty Cycle 100-Hz PWM Dimming(TPS92200D1)
Figure 9. 50% Duty Cycle 100-Hz PWM Dimming(TPS92200D1)
Figure 10. 99% Duty Cycle 100-Hz PWM Dimming(TPS92200D1)