SLUAAH3 October 2021 UCC28056
At light load condition when the controller is working at Discontinuous Current Mode (DCM), it is better to turn on the switching MOSFET when drain voltage is at its minimum voltage level to achieve a maximum efficiency. An external resistor connected from DRV to GND adjusts the delay between the drain waveform falling below VIN and the DRV rising edge, allowing the turn on transition to be aligned to the valley minimum accurately over a wide range of idle ring oscillating frequency. Different resistor values of RDG set eight different delay times(TZCDR0 – TZCDR7).
Fine-tune the RDG value for a given switching MOSFET and PFC inductor. Figure 2-2 and Figure 2-3 list the resistor values and the delay times as shown in the data sheet.